FLEXA RQGZ1-P 15020060215
Flexa
FLEXAquick
RQGZ1 Plastic (PA), strain relief, IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqgz1/rqgz1_p.prj},{NB=FLEXA RQGZ1-P 15020060215},{VERS1=6},{AUS=1.000},{CR=6 - 12.0},{AD=21.2},{G=13.5},{I=12.0},{B=29.5},{C=9.0},{D=70.0},{SW1=27.0},{SW2=24.0},{TOPFA=29.500},{TOPFB=26.500},{E=18.500},{F=45.000},{H=3.000},{J=5.000},{ZE=26.000},{L=8.500},{M=20.400},{N=6.000},{O=31.170},{P=10.000},{Q=8.500},{R=4.000},{S=4.000},{PITCH=1.500},{GEW=2.30},{VPE=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Flexa
Description
RQGZ1-P - Plastic connector, quick-type straight, outer thread strain relief, conically sealing
Bill of material
FLEXA RQGZ1-P 15020060215
Color
black
grey
black
grey
FLEXA No.
15020060215
15020060215
Clamping range
6 - 12.0
6 - 12.0
Trade size
21.2
21.2
mm
Thread DIN 40430
13.5
13.5
mm
Smallest inner-ø
12.0
12.0
mm
Largest outer-ø
29.5
29.5
mm
Length of thread
9.0
9.0
mm
Total length
70.0
70.0
mm
Wrench size across flats
27.0
27.0
mm
Wrench size across flats
24.0
24.0
mm
Weight
2.30
2.30
kg/100
Packing unit
10
10
piece(s)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型