??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RQB-100Y24C
Bill of material
RQB-100Y24C
Part Number
RQB-100Y24C
Description
Railway Quarter-Brick DC-DC Converter, Power 100W, Output 24VDC, 4.16A, Input 14-160VDC, Active High, with Heatsink, Through Hole Mount, RoHS Compliant
Power
100 W
Voltage Input
14-160 VDC
Output Voltage
24 VDC
Output Current
4.16 A
Operating Temperature
-40 to 105 °C
Standard Footprint
1/4 Brick
Isolation
Isolated
Mounting Type
Through Hole
Dimensions LxWxH
2.28x1.45x1 Inch
Number of Outputs
1
Vout 1
24 VDC
lout 1
4.16 A
Active Logic
Active High, with Heatsink
RoHS Compliant
RoHS Compliant
Previews
3D
2D
Download CAD models