??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
WITTE
Description
RPWIVCAF25 - ROTARY PLATE WITH INFINITIV VARIABLE CLAMP AF25
Bill of material
96741 0
Identnr
description
WITTE-ROTARY PLATE WITH INFINITIV VARIABLE CLAMP AF25
system
25.000 mm
B
50.000 mm
C
M6 mm
D
12.500 mm
weight
242.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
ROTATION
deg
Previews
3D
Dimensão
2D
Baixar modelos em CAD