??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
WITTE
Description
RPW3SALPAF25 - ROTARY PLATE WITH 3° SETTINGS AND LOCK PIN AF25
Bill of material
96742 0
Identnr
description
WITTE-ROTARY PLATE WITH 3° SETTINGS AND LOCK PIN AF25
system
25.000 mm
B
50.000 mm
C
M6 mm
D
12.500 mm
weight
242.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
ROTATION
deg
Anteprime
3D
Dimensione
2D
Download modelli CAD