??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RPGT - Crossed Roller Bearing Rotation Stages - Thru-Hole
Bill of material
RPGT100
Part No.
RPGT100
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
Accessories
Hexagon Socket Head Cap Screws (4 Pcs.)
Material of Accessories
Stainless Steel
No.
100
Stage
100 mm
Distance
Coarse 360 degrees, Fine +/-5 degrees °
Minimum Readout (Vernier)
0.1 °
Minimum Readout (Micro Meter)
Approximately 32" / Scale sec/Scale
Withstand Load
58.8 {6.0} N{kgf}
Eccentricity
0.05 mm
Weight
0.45 kg
Micrometer Position
Previews
3D
Dimension
2D
Download CAD models