??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RPGE - Sliding Movement Type Rotation Stages - Feed Screw
Bill of material
RPGE25
Part No.
RPGE25
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
No.
25
Stage Face
24 mm
Travel Distance
Coarse Adjustment 360 degrees, Fine Adjustment +/-3 degrees
Minimum Reading (Vernier)
0.5 degrees
Allowable Load
9.8 {1.0} N {kgf}
Eccentricity
0.05 mm
Weight
0.03 kg
Accessories (Type M-L)
SCB2-6, (4 Pcs.)
Position of Feed Screw
Previews
3D
Dimension
2D
Download CAD models