??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Duplomatic
Description
RPCE3-*-T3 - Three-way pilot operated flow control valve with electric proportional control - ISO 6263-07 (CETOP 07)
Bill of material
RPCE3-100-T3/52-24
Type
RPC
Electric proportional control
E
Nominal size
3 = ISO 6263-07 (CETOP 07)
Controlled flow rate
100 = 100 l/min
Three-way version
T3
Pilot
Series No.
52
Nominal solenoid voltage
24 = Nominal solenoid voltage 24V DC
Seals
Previews
3D
Dimenze
2D
Stáhnout CAD model