??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 19
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RP1 - RP1, 1-phase PCB mount
Bill of material
RP1A48D5
Code
Voltage
VAC
Maximum Current
AAC
Switching mode
Operational frequency range
45÷65 Hz
Control range
Power Connection
Pin
Control connection
Pin
Blocking voltage
Vp
IT
A²s
Width
43 mm
Height
31.4 mm
Depth
10.5 mm
Operating temperature
-20°÷+70°C (-4˚÷+158˚F) C°/°F
Previews
3D
2D
Pobierz modele CAD