카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
CLSR17A15-M10020P02500N-XFS3R08A0XX
Thomson Linear
CLS Series
Powered by
CAD모델 선택
{thomsonlinear/cls/clsr_asmtab.prj},{NB=CLSR17A15-M10020P02500N-XFS3R08A0XX},{ARCH=R = Roundrail Architecture},{MOTOR=17A},{CURRENT=15},{SCREWDIA=M10},{LT=020},{AG=P},{SL=25.000},{LSC=N},{ORIENTATION=X},{NUT=FS},{NUTSIZE=3},{MOTORRAIL=R = Round Rail},{MOTORSIZE=08},{BEARING=A},{LS=0 = None},{ENCODER=XX},{PPATH=parts/clsr_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Thomson Linear
Description
Roundrail Series - Compact Linear Systems
Bill of material
CLSR17A15-M10020P02500N-XFS3R08A0XX
Part Number
CLSR17A15-M10020P02500N-XFS3R08A0XX
Architecture
R = Roundrail Architecture
Motor
17A = NEMA 17A
17B = NEMA 17B
23A = NEMA 23A
23B = NEMA 23B
17A = NEMA 17A
17B = NEMA 17B
23A = NEMA 23A
23B = NEMA 23B
Current / Phase
15 = 1.5 amps
10 = 1.0 amps
15 = 1.5 amps
10 = 1.0 amps
Screw Diameter
M10 = 10.0 mm
M08 = 8.0 mm
31 = 0.3125 in
37 = 0.3750 in
M10 = 10.0 mm
M08 = 8.0 mm
31 = 0.3125 in
37 = 0.3750 in
Linear Travel Per Revolution (Lead)
020 = 2.0 mm
030 = 3.0 mm
040 = 4.0 mm
050 = 5.0 mm
060 = 6.0 mm
100 = 10.0 mm
120 = 12.0 mm
200 = 20.0 mm
020 = 2.0 mm
030 = 3.0 mm
040 = 4.0 mm
050 = 5.0 mm
060 = 6.0 mm
100 = 10.0 mm
120 = 12.0 mm
200 = 20.0 mm
Accuracy
P = Precision
S = Standard
P = Precision
S = Standard
Stroke Length
Lead Screw Coating
N = No Coating
T = PTFE Coated
N = No Coating
T = PTFE Coated
Left or Right Orientation
X = No Option
X = No Option
Nut
FS = Triangular Flange, Anti-backlash (XC Series nut)
MT = MTS Series
FS = Triangular Flange, Anti-backlash (XC Series nut)
MT = MTS Series
Nut Size
3 = 0.3125 in, 0.3750 in, 8 and 10 mm screws
3 = 0.3125 in, 0.3750 in, 8 and 10 mm screws
Rail Type
R = Round Rail
Rail Size
08 = 1/2 in
06 = 3/8 in
08 = 1/2 in
06 = 3/8 in
Bearing Design
A = Standard Bearing Style
C = Corrosion Resistant
D = Super Smart Bearing Style & Corrosion Resistant
S = Super Smart Bearing Style
A = Standard Bearing Style
C = Corrosion Resistant
D = Super Smart Bearing Style & Corrosion Resistant
S = Super Smart Bearing Style
Limit Switch
0 = None
Encoder
XX = No Encoder
AA = 1000 Count Encoder
XX = No Encoder
AA = 1000 Count Encoder
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성