??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
Round Poly - Wheels
Bill of material
04202-51-08
Reference Number
04202-51-08
Capacity (Varies w/ Options Below)
500 lbs.
Series
Round Poly
Dia.
Inch
Width
2 3/16 Inch
Hub Length
2 7/16 Inch
Bore
1/2 Inch
Bearing
Ball Bearing
Material
Wt.
2.00 lb.
Previews
3D
Dimension
2D
Download CAD models