??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Rotary table with precision 4-jaw chuck 65 mm - -
Bill of material
267375
Order No.
diameter
64
height
62.5 mm
height
58.5 mm
height
54.5 mm
version
Previews
3D
2D
Download CAD models