??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SCHUNK
Description
ROTA TPS - Stationary 3-jaw Chucks, pneumatically actuated
Bill of material
SCHUNK-0816146 ROTA TPS 200-52 Z-SV90
ID
Description
Further product information
To the product page
Chuck jaw quickfinder
T-nut outside
mm
Enter value for NUTENSTA
T-nut outside
mm
cm
inch
ft
T-nut inside
mm
Enter value for NUTENSTI
T-nut inside
mm
cm
inch
ft
Stroke
Serration
1/16"x 90°
Max. clamping force (at 6 bar)
kN
Min. operating pressure
3 bar
Max. operating pressure
8 bar
Stroke per jaw
mm
Weight
kg
Customs tariff number
84662091
Previews
3D
2D
Download CAD models