??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SCHUNK
Description
ROTA TP - Pneumatic Power Chucks
Bill of material
SCHUNK-0816155 ROTA TP 250-68 Z235-SV90
ID
Description
Further product information
To the product page
Chuck jaw quickfinder
Stroke per jaw
mm
Enter value for HUB
Stroke per jaw
mm
cm
inch
ft
T-nut inside
mm
Enter value for NSI
T-nut inside
mm
cm
inch
ft
T-nut outside
mm
Enter value for NSA
T-nut outside
mm
cm
inch
ft
Spindle size
Serration
1/16" x 90°
Opening/closing time
s
Max. RPM 1
1/min
Max. RPM 2
1/min
Max. clamping force (at 6 bar)
kN
Min. operating pressure
3 bar
Max. operating pressure
8 bar
Stroke/jaw
mm
Air consumption/jaw stroke at 6 bar
l
Moment of inertia
kgm²
Fast stroke/jaw
mm
Clamping stroke/jaw
mm
Weight
kg
Customs tariff number
84662091
Previews
3D
2D
Download CAD models