??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jul 1, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
SCHUNK
Description
ROTA THW vario - Power lathe chucks with jaw quick change
Bill of material
SCHUNK-0800625 ROTA THW vario 215-62 Z170-GBK
ID
Description
Further product information
To the product page
Chuck jaw quickfinder
Stroke per jaw
mm
Enter value for HUB
Stroke per jaw
mm
cm
inch
ft
Center sleeves
mm
Piston stroke
mm
Enter value for KOH
Piston stroke
mm
cm
inch
ft
Overall stroke part ejector
mm
Piston position part ejector
mm
Part Ejector type
VS
mm
Enter value for VS
mm
cm
inch
ft
Jaws locked position
mm
Enter value for BRS
Jaws locked position
mm
cm
inch
ft
GBS
mm
Spindle type
Spindle size
Serration
Straight serration
Max. RPM
5400 1/min
Max. clamping force
82 kN
Max. actuating force
46 kN
Stroke/jaw
7.4 mm
Tooth pitch
4.712 mm
Piston stroke (H)
25 mm
Moment of inertia
kgm²
Weight
kg
Customs tariff number
84662091
visible on server
1
Previews
3D
2D
Download CAD models