??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Funken
Description
Roof fan FDv 160/180 - Roof fan
Bill of material
20001394
Article number
Type
Weight
kg
Pressure difference
Pa
Safety type
Number of poles
Sync. RPM at 50 Hz
From 10 Hz
To 60 Hz
Engine power
kW
Rated current (A) at 400V / 50Hz or 230V / 50Hz
Size
Design type
B14/IP55
Info text
Information
Info text
Specification
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
Flow
m^3/h
Previews
3D
Dimension
2D
Download CAD models