??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rollon
Description
Rollers - Rollers
Bill of material
RNVG43(15M8)
Code
Type
E
mm
D
mm
C
14.0 mm
M
9.00 mm
G
2.00 mm
N (Flat key)
Allen key 6
A
15.0 mm
B
M8 mm
P
10.50 mm
F
mm
L
mm
H
mm
Version
Lateral floating x
for rail
MRG43-FXRG
Dynamic coeff. C
7600 N
Load capacity Co rad
4000 N
Load capacity Co ax
N
Weight
50 g
Material
SHOW1
1
SHOW2
0
Previews
3D
Dimension
2D
Download CAD models