??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Roller - Roller conveyors
Bill of material
WAC042000322 Rolle Rolle mit Spurkranz
Article
Roller
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
Type / Size
Article number
Length
33.3 mm
Length
24 mm
Height
10 mm
Diameter
mm
Diameter
40 mm
Length
50 mm
Weight
g
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Standard delivery time of the article
1 week after receipt of order
eClass V 8.0
23-34-03-90
Customs tariff number
83022000
Anteprime
3D
2D
Download modelli CAD