??
Catalog navigation
CAD模型选择
可提供的产品: 34
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Rolled trapezoidal screw drive TGT-RPTS/RATS
Bill of material
TGT-RPTS-24x5-RH-0-0-300-EFN-0
Type
Product code
TGT
Screw execution
Material
Screw designation
Pitch direction
Screw end form A
Screw end type A
Screw end form B
Screw end type B
Overall length
mm
输入参数值: L
Overall length
mm
cm
inch
ft
max. stroke
mm
Nut type
Direction of the flange side
Nominal screw diameter d
mm
pitch diameter d1 min.
mm
pitch diameter d1 max.
mm
Screw core diameter d2
mm
Pitch angle
Area moment of inertia
cm^4
Accuracy
µm/300mm
Straightness
mm/300mm
H1
mm
Linear load
kg/m
Moment of resistance
cm^3
Efficiency
η
Mass moment of inertia
kg m^2/m
Customs tariff number
84831095
Standard delivery time
The current delivery time for configurable lead screws is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
Use case
Anwendungsfall anzeigen
プレビュー
3D
情報
2D
ダウンロード(CADデータ)