??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ROK 25 S
Bill of material
97072501
MD01
VAR__MANUID_
97072501
Short Description
ROK 25 S
Long Description
Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1, 3-part, adhesive fixing or nail installation, sealing range M25, support spar compatible<br /><strong>Dimensions: </strong>64 x 98,95 x 108,5 mm
International product number
4013902926534
Product number of the Manufacturer
97072501
Manufacturer Name
Spelsberg
Manufacturer Type Description
ROK 25 S
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.0438
LENGTH
98.950
WIDTH
64
DEPTH
108.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models