??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Schiedel
Description
Pipe 250mm - PMSA 50
Bill of material
Pipe 200/250/0,6/444/GY/PMSA50
Material
EAN/UPC-Code
System
PMSA50
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
205 mm
Nominal length
250 mm
Material/Liner
444
Surface liner
Weight
3.08 kg
Previews
3D
Dimension
2D
Download CAD models