??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
PA ROLLER D20-4 FLANGED – BRASS PIN
Bill of material
101762
Code
101762
Diameter
20 mm
Length
29 mm
Length
32 mm
Wheelbase
33 mm
Diameter
32 mm
Diameter
4 mm
Previews
3D
Dimension
2D
Download CAD models