目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950322025
Metalwork
Actuators
Round cylinders series RNDC
Accessories for RNDC
Powered by
CAD模型選擇
{metalwork/actuators/round_cyl_ser_rndc/accessories/rod_eye.prj},{NB=W0950322025-20},{IDNR=},{CODE=W0950322025},{VER=4},{VERS=1},{DI=20},{DIX=20,25,32,40},{A=28},{B=14},{B1=10.50},{C=15.00},{CH=17.0},{D=M10x1.25},{F=43.0},{G=15.0},{G1=19},{L=57.0},{M=10.00},{WG=78},{ND=10.000},{TL=20.000},{P=1.250},{BD=19.050},{BH=6.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
ROD EYE - MODEL GA-M
Bill of material
W0950322025
Code
W0950322025
W0950322025
O Diameter
20
25
32
40
20
25
32
40
mm
A
28
28
mm
B
14
14
mm
B1
10.50
10.50
mm
C
15.00
15.00
mm
CH
17.0
17.0
mm
Thread
M10x1.25
M10x1.25
F
43.0
43.0
mm
OG
15.0
15.0
mm
OG1
19
19
mm
L
57.0
57.0
mm
OM
10.00
10.00
mm
Weight
78
78
g
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型