??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHELL
Description
wash basin fitting - XERIS SC HD-K mid.
Bill of material
021590699
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
wash basin tap XERIS SC
product description
Description text
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Self-closing wash basin taps XERIS SC HD-K mid. - high-pressure cold water/pre-mixed water Manual actuation with automatic closing. Easy flow time adjustment. Scope of delivery Self-closing single-hole tap Self-closing cartridge SC II Flow regulator Flexible Clean-Fix S connection hose, G 3/8 IG x 380 mm, with pre-filter Fastening material for wash basin installation Technical data Running time: 2 - 15 s (7 s ) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: G 3/8 IG Certificates: P-IX 29071/IO, ACS Noise class: I Flow class: O - 021590699
web link
http://www.schell.eu/deutschland_de/a/021590699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models