??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Robe Hook Bumper Acorp 915 Bradex
Bill of material
robe_hook_bumper_acorp_915_bradex_915_bradex
VARIANTNAME
915 BradEX
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
48.000
Installation Type
Surface Mounted
Width
0.000
Length
0.000
Height
0.000
Depth
0.000
Warranty Information
n/a
Version
1.0
URL
http://www.bradleycorp.com/
OmniClass Title
Robe Hooks
OmniClass Code
23-31 25 27
Modeling Code
n/a
Model
915 BradEX
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13.13
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Robe Hook & Bumper - Projects 3"
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
Previews
3D
2D
Download CAD models