??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ROBAWC, ROBMWC, ROBSWC - Pulleys for Flat Belts -Width L=110~500- Crowned
Bill of material
ROBAWC40-12-L110-H0.3
Part No.
Material
Surface Treatment
Clear Anodize
Shaft Hole Selection
D
mm
dH9
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
K Key Length
0 mm
d1
mm
D1
mm
M
d Tolerance
- mm
bJS9
0 mm
b Tolerance
- mm
t
0.0 mm
t Tolerance
- mm
Previews
3D
2D
Download CAD models