??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
RNNAA, RNNAB, RNNDA, RNNDB, TRNNAA, TRNNAB, TRNNDA, TRNNDB - Locating Pins for Fixtures - Standard Grade, Round Edge - Tip Shape Selectable - No Shoulder - Threaded - No Surface Treatment
Bill of material
RNNAA10-P13.0-B5-L5-A30-E3
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
l
mm
R1
0 mm
W
0.0 mm
e
0.000 mm
R
10 mm
Wear Groove Alterations
Flat Position
Flat Machining
Thread Diameter
MC
Relief
Previews
3D
Dimension
2D
Download CAD models