??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RNAST-YIHEDA - Roller bearing follower/No inner ring type/Separated type
Bill of material
RNAST5-YIHEDA
Code
RNAST-YIHEDA
Types of
No inner ring type
Types of
Cylindrical
national standard material
GCr15
Quite material
SUJ2
specification
drF6
7
dr tolerance
+0.022/+0.013
D
16 mm
D
0/-0.008
B
7.8 mm
r
0.3 min
Basic rated load Cr(Move)
2.71 KN
Basic rated load Cor(Quiet)
2.39 KN
Track surface load capacity
2.31 KN
Limit speed
12000 rpm
weight
9 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models