??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
RMD14 - Clean Room Ball Screw Actuator
Bill of material
RMD14-L5-100-M-M20-A1
Model
RMD14 mm
Ball Screw Lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
mm
Motor Brand
mm
Power
With Brake
mm
Home Sensor
mm
Limit Sensor
mm
Special Order No.
0001 mm
L
520 mm
A
50 mm
M
1 mm
N
6 mm
KG
10.60 kg
Previews
3D
Dimension
2D
Download CAD models