??
Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Special Springs
Description
RMBL Ø 51 - Medium duty die springs
Bill of material
RMBL51-127
-
Hole diameter
50.80 mm
Rod diameter
25.40 mm
Free length
mm
Rate /±10%
N/mm
Deflection
mm
输入参数值: SX
Deflection
mm
cm
inch
ft
Force
0 N
Deflection for optimum life
mm
Force
N
Deflection for long life
mm
Force
N
Max. operating deflection
mm
Force
N
Max. deflection
mm
预览
3D
尺寸标注
2D
下载CAD模型