??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Special Springs
Description
RMBL Ø 26 - Medium duty die springs
Bill of material
RMBL26-089
-
Hole diameter
25.40 mm
Rod diameter
12.70 mm
Free length
mm
Rate /±10%
N/mm
Deflection
mm
Enter value for SX
Deflection
mm
cm
inch
ft
Force
0 N
Deflection for optimum life
mm
Force
N
Deflection for long life
mm
Force
N
Max. operating deflection
mm
Force
N
Max. deflection
mm
Previews
3D
Dimension
2D
Download CAD models