??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 14
HELP_VARIABLE
Company
Special Springs
Description
RMBL Ø 13 - Medium duty die springs
Bill of material
RMBL13-076
-
Hole diameter
12.70 mm
Rod diameter
7.14 mm
Free length
mm
Rate /±10%
N/mm
Deflection
mm
Enter value for SX
Deflection
mm
cm
inch
ft
Force
0 N
Deflection for optimum life
mm
Force
N
Deflection for long life
mm
Force
N
Max. operating deflection
mm
Force
N
Max. deflection
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD