??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
RM7U - Control device
Bill of material
15065506 Control device IRG 230 V / 10 A; 50 Hz
Order number
Type
RM7U
Dimension A
200 mm
Dimension B1
100 mm
Dimension B2
164 mm
Dimension C
80 mm
Dimension D
24 mm
Dimension E
25 mm
Dimension F
10 mm
Linear feeder
•
Bowl feeder
•
Voltage
Driving frequency digital variable adjustability
2,5 - 200,0 Hz / in 0,1 Hz steps
Phase control of synchronized
0 ° - 360 ° variable in 3,6 ° steps
Max. Permanent current / Overload protection
6 A / 10 A
Scheduled value adjustment
Inside, outside
Scheduled values adjustable, variable adjustable
0 -10 V
Smooth start, variable adjustable
0 - 5 Sek.
Smooth run down, variable adjustable
0 - 5 Sek.
Input of optical coupler invertable
24 V / DC
2 Input for sensors
•
Power supply for sensors
24 V DC /100 mA
Starting and ending period
0 - 10 Sek.
Transitor output, short-circuit resistant
24 V DC/ 20 mA
Floating contact output
250 V / 8 A
Fault output
Transitor or contact output
24 V - Output
200 mA
Temperature range
0 - 40 ° C
Cabinet
Alu 200 x 124 x 80 mm
Protection class
IP 54
Infotext
Information
Infotext
CTN Huttwil
84798992
CTN Amberg
85432000
Weight
kg
Previews
3D
Dimension
2D
Download CAD models