??
Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
SCHUNK
Description
RM-W - Vane swivel unit - Universal swivel vane
Bill of material
SCHUNK-0313007 RM 200-W90-1
ID
Description
Size
Further product information
To the product page
Angle of rotation
gr
End position adjustability
Proximity switch (to order optional)
one-way flow control valve (Accessory kit)
Angle of rotation
°
End position adjustability
5.0 °
Torque
Nm
Protection class IP
40
Weight
kg
Cycle time (1x rotation angle) without attached load
s
Fluid consumption (2x nom. angle)
cm^3
Nominal operating pressure
6.0 bar
Min./max. operating pressure
bar
Min./max. ambient temperature
5/60 °C
Repeat accuracy
°
Previews
3D
2D
Сваляне на CAD модели