RM1A6D6DX
ASCO Numatics
In Motion
Rotary Actuators and Rotary Modules
RM Series
Powered by
CAD모델 선택
{numatics/in_motion/rotary_actuators/rm/rm_series_asmtab.prj},{NB=RM1A6D6DX},{SERIES=RM},{RA=1},{ROT=A},{RAST=6},{RASP=D},{PGST=6},{GSP=D},{SO=X},{PPATH=rm_series_templ.prj},{INVALID=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
RM Series Rotary Actuator - Rotary Modules
Bill of material
RM1A6D6DX
Part Number
RM1A6D6DX
Rotary Actuator
1 = LR06 Rotary With WGS50 Gripper
2 = LR20 Rotary With WGS50 Gripper
3 = LR20 Rotary With WGL50 Gripper
4 = LR20 Rotrary With WGS90 Gripper
5 = LR20 Rotary With WBGS60 Gripper
6 = LR60 Rotary With WBGS90 Gripper
8 = LR06 Without Gripper
9 = LR20 Without Gripper
1 = LR06 Rotary With WGS50 Gripper
2 = LR20 Rotary With WGS50 Gripper
3 = LR20 Rotary With WGL50 Gripper
4 = LR20 Rotrary With WGS90 Gripper
5 = LR20 Rotary With WBGS60 Gripper
6 = LR60 Rotary With WBGS90 Gripper
8 = LR06 Without Gripper
9 = LR20 Without Gripper
Degrees Rotation
A = 90 Degrees
B = 180 Degrees
A = 90 Degrees
B = 180 Degrees
Sensing Type
6 = No Sensing Type
4 = Prox Switch PNP (sourcing)
5 = Prox Switch NPN (sinking)
W = Prox Switch PNP (sourcing) Straight Quick Disconnect Cord Set
U = Prox Switch PNP (sourcing) 90 degree Quick Disconnect Cord Set
6 = No Sensing Type
4 = Prox Switch PNP (sourcing)
5 = Prox Switch NPN (sinking)
W = Prox Switch PNP (sourcing) Straight Quick Disconnect Cord Set
U = Prox Switch PNP (sourcing) 90 degree Quick Disconnect Cord Set
Sensing Position
D = No Sensing Position
D = No Sensing Position
Gripper Sensing Type
6 = No Sensing
4 = Prox Switch PNP (source)
5 = Prox Switch NPN (sink)
6 = No Sensing
4 = Prox Switch PNP (source)
5 = Prox Switch NPN (sink)
Gripper Sensing Position
D = No Gripper Sensing Position
D = No Gripper Sensing Position
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성