??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RLS-1303-020 - RFID
Bill of material
RLS-1303-020
Part number
720-100-105
Part reference
RLS-1303-020
Product type
Read/write module
Operating frequency
13.56 MHz
Standard
ISO/IEC 15693
Read/Write distance max.
60 mm
Housing size
M30 mm
Housing material
Stainless steel V2A
Mounting
non-embedabble
Supply voltage
14...32 VDC V
Interface
ContriNET x RFID
Connection
M12 4-pin
Temperature range
-25...+80 °C
Enclosure rating
IP 67
Weight
147.0 g
Custom tariff number
851762
REACH
YES
ROHS
YES
CE certificate
Info
Aplication notes
Info
Info
Product details
Previews
3D
2D
Download CAD models