??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RLS-1181-230 - RFID
Bill of material
RLS-1181-230
Part number
720-100-112
Part reference
RLS-1181-230
Product type
Read/write module
Operating frequency
31.25 kHz
Standard
Proprietary
Read/Write distance max.
36 mm
Housing size
M18 mm
Housing material
Chrome-plated brass
Mounting
non-embedabble
Supply voltage
5 VDC/USB V
Interface
ContriNET USB x RFID
Connection
USB A male
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Weight
115.3 g
Custom tariff number
851762
REACH
YES
ROHS
YES
CE certificate
Info
Aplication notes
Info
Info
Product details
Previews
3D
2D
Download CAD models