??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RLS-1181-220-120 - RFID
Bill of material
RLS-1181-220-120
Part number
720-100-106
Part reference
RLS-1181-220-120
Product type
Read/write module
Operating frequency
13.56 MHz
Standard
ISO/IEC 15693
Read/Write distance max.
31 mm
Housing size
M18 mm
Housing material
Chrome-plated brass
Mounting
non-embedabble
Supply voltage
5 VDC/USB V
Interface
ContriNET USB x RFID
Connection
USB A male
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Weight
111.0 g
Custom tariff number
851762
REACH
YES
ROHS
YES
CE certificate
Info
Aplication notes
Info
Info
Product details
Previews
3D
2D
Download CAD models