??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK61-LL-IR-Z/31/115 - Fiber Optic Sensors
Bill of material
RLK61-LL-IR-Z/31/115
Product Picture
MANUID
RLK61-LL-IR-Z/31/115
Short Description
Fiber optic sensor RLK61-LL-IR-Z/31/115
EAN
4050143165353
Manufacturer Type Description
RLK61-LL-IR-Z/31/115
Max. output current
3000 mA
min. ambient temperature
-40 °C
Type of light
Infrared light
Voltage type
AC/DC
Design of control output
Relay contact
Housing construction form
Block
max. ambient temperature
55.00 °C
Housing material
Polycarbonate
Switch frequency
20.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.340
LENGTH
0.186
WIDTH
0.135
DEPTH
0.078
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models