??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK39-55/31/35/40a/116 - Retroreflective sensors
Bill of material
RLK39-55/31/35/40a/116
Product Picture
MANUID
RLK39-55/31/35/40a/116
Short Description
Retroreflective sensor RLK39-55/31/35/40a/116
EAN
4050143006809
Manufacturer Type Description
RLK39-55/31/35/40a/116
Max. output current
3000 mA
max. switching distance
20000 mm
Min. reflector distance
100 mm
min. ambient temperature
-25 °C
Type of light
Red light, non-polarized
Voltage type
AC/DC
Width of sensor
25 mm
Material of the optical surface
Plastic
Design of control output
Relay contact
Housing construction form
Block
max. ambient temperature
55.00 °C
Housing material
Polyester
Length of sensor
75 mm
Height of sensor
64 mm
Switch frequency
25.000 Hz
suitable for safety functions
No
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.250
LENGTH
0.088
WIDTH
0.078
DEPTH
0.080
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models