??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK31-6/31/115 - Retroreflective sensors
Bill of material
RLK31-6/31/115
Product Picture
MANUID
RLK31-6/31/115
Short Description
Retroreflective sensor RLK31-6/31/115
EAN
4050143016693
Manufacturer Type Description
RLK31-6/31/115
max. switching distance
16500 mm
Min. reflector distance
200 mm
min. ambient temperature
-25 °C
Type of light
Red light, non-polarized
Voltage type
AC/DC
Wave length of the sensors
630 nm
Width of sensor
18 mm
Material of the optical surface
Plastic
Design of control output
Relay contact
Housing construction form
Block
max. ambient temperature
55.00 °C
Housing material
Polycarbonate
Length of sensor
35 mm
Height of sensor
62 mm
Switch frequency
20.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.200
LENGTH
0.153
WIDTH
0.182
DEPTH
0.040
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD