??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLG28-55-7462 - Light Grids
Bill of material
RLG28-55-7462
Product Picture
MANUID
RLG28-55-7462
Short Description
Retroreflective area sensor RLG28-55-7462
EAN
4050143221820
Manufacturer Type Description
RLG28-55-7462
min. ambient temperature
-10 °C
Range of the protection field
5600 mm
Design of output switching element OSSD
NPN
Voltage type
DC
Wave length of the sensors
625 nm
Width of sensor
25.8 mm
max. ambient temperature
40.00 °C
Height of sensor
88 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.010
LENGTH
0.053
WIDTH
0.027
DEPTH
0.013
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models