??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLG28-55-4921/115b/136 - Light Grids
Bill of material
RLG28-55-4921/115b/136
Product Picture
MANUID
RLG28-55-4921/115b/136
Short Description
Retroreflective area sensor RLG28-55-4921/115b/136
EAN
4050143032624
Manufacturer Type Description
RLG28-55-4921/115b/136
min. ambient temperature
-10 °C
Range of the protection field
5600 mm
Design of output switching element OSSD
NPN
Voltage type
DC
Wave length of the sensors
625 nm
Width of sensor
25.8 mm
max. ambient temperature
40.00 °C
Height of sensor
88 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.180
LENGTH
0.165
WIDTH
0.155
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model