??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLG28-55/40a/115b/136 - Light Grids
Bill of material
RLG28-55/40a/115b/136
Product Picture
MANUID
RLG28-55/40a/115b/136
Short Description
Retroreflective area sensor RLG28-55/40a/115b/136
EAN
4050143029075
Manufacturer Type Description
RLG28-55/40a/115b/136
min. ambient temperature
-30 °C
Range of the protection field
5600 mm
Design of output switching element OSSD
NPN
Voltage type
DC
Wave length of the sensors
625 nm
Width of sensor
25.8 mm
max. ambient temperature
60.00 °C
Height of sensor
88 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.180
LENGTH
0.164
WIDTH
0.154
DEPTH
0.044
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей