??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL39-54/32/40a/82a/116 - Retroreflective sensors
Bill of material
RL39-54/32/40a/82a/116
Product Picture
MANUID
RL39-54/32/40a/82a/116
Short Description
Retroreflective sensor RL39-54/32/40a/82a/116
EAN
4050143006830
Manufacturer Type Description
RL39-54/32/40a/82a/116
Max. output current
200 mA
max. switching distance
6000 mm
Min. reflector distance
100 mm
min. ambient temperature
-25 °C
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
25 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
55.00 °C
Housing material
Polyester
Length of sensor
75 mm
Height of sensor
64 mm
Switch frequency
300.000 Hz
suitable for safety functions
No
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.240
LENGTH
0.035
WIDTH
0.035
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models