??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL36-55-Ex/40b/116 - Retroreflective sensors
Bill of material
RL36-55-Ex/40b/116
Product Picture
MANUID
RL36-55-Ex/40b/116
Short Description
Retroreflective sensor RL36-55-Ex/40b/116
EAN
4050143009145
Manufacturer Type Description
RL36-55-Ex/40b/116
max. switching distance
11500 mm
Min. reflector distance
800 mm
min. ambient temperature
-25 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
660 nm
Width of sensor
34 mm
Material of the optical surface
Glass
Design of control output
NAMUR
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Plastic
Length of sensor
80 mm
Height of sensor
85 mm
Switch frequency
100.000 Hz
suitable for safety functions
No
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.140
LENGTH
0.124
WIDTH
0.093
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD