??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL28-55/47/82b/115 - Retroreflective sensors
Bill of material
RL28-55/47/82b/115
Product Picture
MANUID
RL28-55/47/82b/115
Short Description
Retroreflective sensor RL28-55/47/82b/115
EAN
4050143054374
Manufacturer Type Description
RL28-55/47/82b/115
Max. output current
200 mA
max. switching distance
21000 mm
Min. reflector distance
50 mm
min. ambient temperature
-40 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
660 nm
Width of sensor
25.8 mm
Material of the optical surface
Plastic
Design of control output
PNP/PNP
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Plastic
Length of sensor
54.3 mm
Height of sensor
88 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.200
LENGTH
0.131
WIDTH
0.128
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models