??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL28-55/47/82b/105/106 - Retroreflective sensors
Bill of material
RL28-55/47/82b/105/106
Product Picture
MANUID
RL28-55/47/82b/105/106
Short Description
Retroreflective sensor RL28-55/47/82b/105/106
EAN
4050143014507
Manufacturer Type Description
RL28-55/47/82b/105/106
Max. output current
2000 mA
max. switching distance
21000 mm
Min. reflector distance
50 mm
min. ambient temperature
-40 °C
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
25.8 mm
Material of the optical surface
Plastic
Design of control output
PNP/PNP
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Plastic
Length of sensor
54.3 mm
Height of sensor
88 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.110
LENGTH
0.098
WIDTH
0.123
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей