??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL28-54-G-Z/76a/110/116 - Retroreflective sensors
Bill of material
RL28-54-G-Z/76a/110/116
Product Picture
MANUID
RL28-54-G-Z/76a/110/116
Short Description
Retroreflective sensor RL28-54-G-Z/76a/110/116
EAN
4050143011346
Manufacturer Type Description
RL28-54-G-Z/76a/110/116
Max. output current
100 mA
max. switching distance
7000 mm
Min. reflector distance
0 mm
min. ambient temperature
-40 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
660 nm
Width of sensor
25.8 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Plastic
Length of sensor
65.5 mm
Height of sensor
88 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models