??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
igus
Description
RKM - Metric sizes, Low Cost – iglidur® R; low friction values
Bill of material
RKM-10-14
Part no.
RKM-10-14
Info PDF
INFO
Diameter E10
10 mm
Diameter
12.9 mm
Diameter
19 mm
Width
14 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model