??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
RKK 4/12-12x4²
Bill of material
61040401
MD01
VAR__MANUID_
61040401
Short Description
RKK 4/12-12x4²
Long Description
Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations, equipped with 12-pole terminal block 4mm² (Contaclip BKA 4 type)<br /><strong>Dimensions: </strong>110 x 110 x 66 mm<br /><strong>Accessories supplied: </strong>4 attachment bushes IP54 M20 seal range 8 - 13,5 mm
International product number
4013902090051
Product number of the Manufacturer
61040401
Manufacturer Name
Spelsberg
Manufacturer Type Description
RKK 4/12-12x4²
EFUK0020
false
EFUK0021
false
EF000002
400
EF000003
-
EF000007
EV000270
EF000008
110
EF000025
true
EF000049
66
EF000051
EV000220
EF000116
7035
EF000124
EV001008
EF000139
EV006034
EF000227
-
EF001088
true
EF001094
false
EF001187
true
EF001231
12
EF001366
400
EF001438
110
EF001454
true
EF001455
EV000154
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
7
EF004191
false
EF004293
EV006813
EF004586
EV000115
EF004969
4
EF005474
EV006422
EF005728
EV000494
EF008404
EV000494
EF009170
3
EF011959
-
Minimum Order Quantity
1
WEIGHT
0.254
LENGTH
110
WIDTH
110
DEPTH
66
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models